ASDAK-2ASC-17A1HP-62-DK | Microchip Technology

Augmented Switching Accelerated Development Kits

ASDAK-2ASC-17A1HP-62-DK

Status: Not Recommended for new designs

Overview

  • Driver Type:Development Kits
  • Software Configurable:Yes
  • Usable Device Voltage(V):1700
  • Short-Circuit Protection:Yes
  • Short-Circuit Response Time (ns):200
  • Integrated DC-DC Converter:Yes
  • Compatible with 1700V SiC Power Modules
  • Intelligent Configuration Tool (ICT) included
  • Kits are available both with, and without, power modules
    • Kit Includes:
    • 3x 2ASC-17A1HP Driver Core Board
    • 1x 62CA4 MAB
    • 1x Programming Kit (ASBK)
    Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    asdak-2asc-17a1hp-62-dk
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples
    Board Design Files

    Purchase