APT40GL120JU2 | Microchip Technology

APT40GL120JU2

Status: In Production
1200V, 40A, SOT-227, Boost Chopper IGBT Module

Overview

  • Driver Type:IGBT
  • Silicon Type:Trench 4 IGBT
  • Configuration:Boost chopper
  • VCES (V):1200
  • Current A (ampere):40
  • VCEsat (V):1.85
  • PKG:SOT-227
Read more
  • Configuration: Boost chopper
  • VCES (V): 1200
  • VCESat (V): 1.85
  • Current (A) Tc=80C: 40
  • Silicon type: TRENCH 4 IGBT
  • Package: SOT227
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

apt40gl120ju2-module
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase