APT26M100JCU3-Module | Microchip Technology

APT26M100JCU3-Module

Status: In Production
1000V/Buck chopper/Si Mosfet modules

Overview

  • Driver Type:Si Mosfet
  • Configuration:Buck chopper
  • VDSS (V):1000
  • RDSon (mR) typ:330
  • Current (A) Tc=80 C:20
  • Silicon Type:MOS 8
  • PKG:SOT-227
Read more
    • Configuration: Buck chopper
    • VDSS (V): 1000
    • RDSon (mR) typ: 330
    • Current (A) Tc=80C: 20
    • Silicon type: MOS 8
    • Package: SOT227
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

apt26m100jcu3-module
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase