VX-990 | Microchip Technology

Ruggedized VCXO

VX-990

Status: In Production
58.3 x 48.3 mm VCXO
Data Sheet:

Overview

  • Supply Voltage (V):15
  • Minimum Operating Temperature (°C):-20 - +70
  • Maximum Operating Temperature (°C):-40 - +85
  • Dimensions:58.3x48.3
  • Ultra low phase noise floor of –175 dBc/Hz
  • Frequency range from 60 MHz to 120 MHz
  • g–sensitivity < 0.5 ppb/g
  • Designed for harsh environments
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    VX-990
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples

    Purchase