The VSC7422 is the industry’s first fully integrated 25-port Gigabit Ethernet (GE) switch with 12 copper PHYs in a single package. In conjunction with Microchips’s 12-port PHY VSC8512, a 25-port switch can be designed using only two ICs. The VSC7422 leverages 65 nm technology, resulting in one of the most cost-effective and lowest power consumption solutions in the industry. It includes the most advanced IEEE 802.3az Energy Efficient Ethernet features for bringing green technology solutions to market. A rich set of Ethernet switching features, such as Layer 2 forwarding with VLAN and QoS processing, enables the delivery of differentiated services. The VSC7422 contains an 8051 CPU. A comprehensive application software package is provided for LED control, loop indication, device overheat protection, and other enhanced functions.
Supported Ethernet Software Options
Microchip's complimentary and confidential MicroCHECK design review service, which offers insight from the initial concept to the final PCB layout, is available to customers who are using our products in their projects. You can confidently submit your design materials in a secure and private setting, and our expert engineers will provide individualized feedback to enhance your design. MicroCHECK design review service is subject to Microchip's Program Terms and Conditions and requires a myMicrochip account.