Low Active Supply Current
...............95 µ A (typ.) for TC3682
...............225 µ A (typ.) for TC3683
...............700 µA (typ.) for TC3684
Fully Compatible with 1.8V Logic Systems
Note:This product has become 'Obsolete' and is no longer offered as a viable device.
The TC3682, TC3683 and TC3684 are CMOS charge pump converters that provide an inverted doubled output from a single positive supply. An on-board oscillator provides the clock and only three external capacitors are required for full circuit implementation. Switching frequencies are 12kHz for the TC3682, 35kHz for the TC3683, and 125kHz for the TC3684. When the SHDN pin is held at a logic low, the device goes into a very low power mode of operation consuming less than 1µA(typ.) of supply current. Low output source impedance (typically 120 Ohms), provides output current up to 10mA. The TC3682, TC3683 and TC3684 feature a 1.8V to 5.5V operating voltage range and high efficiency, which make them an ideal choice for a wide variety of applications requiring a negative doubled voltage derived from a single positive supply (for example: generation of -7.2V from a +3.6V lithium cell or –10V generated from a +5V logic supply). The minimum external parts count, small physical size, and shutdown mode make this family of products useful for a wide variety of negative bias power supply applications.
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.