TC3405 | Microchip Technology

Overview

Alternate products
Compare Products (2)

    No parametrics available.

  • 16-Bit Resolution at Eight Conversions Per Second,  Adjustable Down to 10-Bit Resolution at 512  Conversions Per Second
  • 1.8V – 5.5V Operation      Low Power Operating...............250µA      Sleep...............35µA
  • One Differential and Three Single Ended Inputs with  Built-In Multiplexer
  • MicroPort™ Serial Bus Requires Only Two Interface Lines
  • Uses Internal or External Reference
  • VDD Monitor and Reset Generator Operational in  Shutdown Mode
  • Automatically Enters Sleep Mode When Not In Use
The TC3405 is a low cost, low power analog-to-digital converter based on Microchip’s Sigma-Delta technology. It performs 16-bit conversions (15-bit plus sign) at up to eight per second.Thedeviceis optimizedforuseas microcontroller peripherals in low cost, battery operated systems. A voltage reference is included, or an external reference can be used. A VDD monitor with reset generator provides Power-On Reset and Brown-out protection. The TC3405’s 2-wire MicroPort™ digital interface is used for starting conversions and for reading out the data. Driving the SCLK line low starts a conversion. After the conversion starts, each additional falling edge (up to six) detected on SCLK for t4 seconds reduces the A/D resolution by one bit and cuts conversion time in half. After a conversion is completed, clocking the SCLK line puts the MSB through LSB of the resulting data word onto the SDAT line, much like a shift register. The parts automatically sleep when not performing a data conversion. The TC3405 is available in PDIP and QSOP packages.
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

TC3405
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase