TC1270 | Microchip Technology

Overview

Alternate products
Compare Products (2)

    No parametrics available.

  • •Precision VCC Monitor for 1.8V, 2.7V, 3.0V, 3.3V, 5.0V
    •Nominal Supplies
    •Manual Reset Input
    •140msec Minimum RESET  
    •RESET Output Duration
    •RESET Output Valid to VCC = 1.0V (TC1270)  
    •VCC Transient Immunity
    •No External Components
    •Replacement for MAX811/812 and Offers a Lower Threshold Voltage Option
TC1270 and TC1271 are cost-effective system supervisor circuits designed to monitor VCC in digital systems and provide a reset signal to the host processor when necessary. A manual reset input is provided to override the reset monitor, and is suitable for use as a push-button reset. No external components are required. The reset output is driven active within 20µsec (4µsec for F version) of VCC falling through the reset voltage threshold. RESET is maintained active for a minimum of 140msec after VCC rises above the reset threshold. The TC1271 has an active-high RESET output while the TC1270 has an active-low RESET output. The output of the TC1270 is valid down to VCC = 1V. Both devices are available in a 4-Pin SOT-143 package. The TC1270/1 are optimized to reject fast transient glitches on the VCC line. Low supply current of 7µA (VCC = 3.3V) makes these devices suitable for battery powered applications.
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

TC1270
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase