High reliability devices with fabrication and assembly lot traceability.
All devices are 100% surge tested.
3s lot norm screening performed on standby current (ID).
Available in both unidirectional and bidirectional versions.
Moisture classification is “Level 1” with no dry pack required per IPC/JEDEC J-STD-020B.
Enhanced reliability screening options are available in reference to MIL-PRF-19500. Refer to High Reliability Up-Screened Plastic Products Portfolio for more details on the screening options. (See part nomenclature for all available options).
RoHS compliant versions available.
Axial-lead equivalent packages for thru-hole mounting are available as 1.5KE6.8A to 1.5KE200CA or 1N6267 thru 1N6303A and 1N5908 (contact Microchip for other surface mount options).
The MSMCG(J)5.0A through MXLSMCG(J)170A series of 1500 watt high-reliability Transient
Voltage Suppressors (TVSs) protects a variety of voltage-sensitive components. The SMCG gullwing design in the DO-215AB package allows for visible solder connections. The SMCJ J-bend
design in the DO-214AB package allows for greater PC board mounting density. Selections include
unidirectional and bidirectional as well as RoHS compliant versions. These are available with a
variety of upscreening options for enhanced reliability. They can protect against the secondary
effects of lightning per IEC61000-4-5 and against voltage pulses from inductive switching
environments and induced by RF radiation. Since their response time is virtually instantaneous,
they can also be used in protection from ESD and EFT per IEC61000-4-2 and IEC61000-4-4
Documentation
Documents
SDE Resources
Online Assets
Filter by Document Type
Search Documentation
Title
Document Category
DS Number
SMCJ5.0 - SMCJ170CA
Data Sheets
DS Number SMCG5.0 - SMCG170CA, SMCJ5.0 - SMCJ170CA
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.