The SCH3223 is a 3.3V Super I/O Controller with an LPC
interface. It includes Hardware Monitoring capabilities, enhanced Security
Features, Power Control Logic and Motherboard Glue Logic. Multiple low
power-down modes are supported and sophisticated power control circuitry (PCC)
are incorporated, which includes support for keyboard.
Super I/O functionality includes two serial
ports. The serial ports are fully functional NS16550 compatible UARTs
that support data rates up to 1.5 Mbps.
Hardware Monitoring (HWM) support for monitoring
an external temperature via thermal diode inputs and an internal sensor for
measuring local ambient temperature. HWM also includes programmable,
automatic fan control, consisting of a fan tachometer input and a pulse width
modulator (PWM) fan control output, responding to temperature inputs and
programmable via the LPC bus. It can alert the system to out-of-limit
conditions and automatically control the speed of a fan in response.
System related functionality, which offers
flexibility to the system designer, includes 19 General Purpose I/O (GPIO)
control functions.
The product is available in commercial (0°C to
+70°C and industrial (-40°C to +85°C) temperature ranges.
Family parts
SCH3223-7U
SCH3223-7U-TR
SCH3223I-7U
SCH3223I-7U-TR