SAMA7D65D2G | Microchip Technology

SAMA7D65D2G

SAMA7D65D2G

Status: In Production
1GHz ARM Cortex-A7 SIP with Advanced Graphics Features and 2Gb integrated DDR3L

Overview

  • CPU:Cortex-A7
  • CPU Speed Max MHz (megahertz):1000
  • L2 Cache:256
  • ARM Neon:Yes
  • FPU:Yes
  • RAM KB (kilobyte):128
  • Internal DRAM MB (megabyte):256
  • Int. DRAM Type:DDR3L
  • NAND Interface:Yes
  • Graphic LCD Interface:MIPI-DSI, LVDS, RGB
  • Graphics Controller/GPU:2D GPU
  • Octal SPI:yes
  • QSPI:2
  • U(S)ART:11
  • SPI:11
  • I2C:11
  • I3C:yes
  • I2S:2
  • 10/100/1000 Ethernet MAC:2
  • Ethernet TSN Support:yes
  • USB Interface:1 HS Host, 2 HS Host/Device
  • USB Type C support:yes
  • CAN:5
  • Type of CAN module:CAN-FD
  • SDIO/SD-CARD/eMMC:3
  • ADC Channels:16
  • ADC Resolution b (bits):12
  • Crypto Engine:Yes
  • Secure Bootloader:Yes
  • ARM Trust Zone:Yes
  • External Memory Encryption/Descryption:Yes
  • Integrity Check Monitor (ICM):Yes
  • Anti-Tampering Inputs:4
  • Environmental Monitors:Yes
  • Secure Key Storage (bits):11 KByte OTP
  • TempRange Min:-40
  • TempRange Max:105
  • I/O Pins Max:142
  • Pincount:427
  • Packages:TFBGA
  • Direct Memory Access (DMA) Channels:72
Read more
    Secure Arm Cortex-A7 based MPU with advanced graphic features running up to 1GHz
  • 256KB L2 cache
  • 128 KBytes SRAM + 5 KBytes Secure SRAM
  • 256 MBytes / 2Gbit integrated 533MHz DDR3L
    Audio Sub-System
  • I2S, PDM, SPDIF (Rx/Tx), 4 stereo channel ASRC
    HMI Features
  • LCD controller with a 2D GPU supporting resolution up to WXGA/720p
  • MIPI DSI-4 (4-lane), LVDS and 8-bit Serial RGB interface
    Large number of connectivity options
  • Dual Gbit Ethernet MAC supporting TSN/AVB
  • Three HS USB Phy, 5x CAN-FD, 3x SD/eMMC
  • One I3C controller interface
    Fully-Integrated Security Features
  • ARM TrustZone
  • Secure Boot w/ HW Cryptography (AES/TEDS/SHA/RSA/ECC)
  • FIPS compliant TRNG plus 11 kB OTP for key storage
  • On-the-fly encryption/decryption from external memories
    TFBGA427 18mm x 21mm, 0.80 mm pitch
  • Optimized BGA ball-out facilitates 4-layer PCB designs
    Optimized Power Management IC and Integrated LDOs
  • Voltage and frequency scaling support
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

SAMA7D65D2G
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase