Fully-certified Bluetooth version 3.0 audio module with support for Advanced Audio Distribution Profile – Source mode (A2DP-SRC) for streaming audio as audio source
Support for A2DP dual-streaming audio with simultaneous dual audio connections to stream stereo audio to two A2DP sink devices
HFP-AG profile for voice calling (intercom) feature supporting the bi-directional voice data
Support for wideband and narrowband voice calling
AVRCP-TG profile to receive AVRCP commands from the connected devices with AVRCP enabled
Software configurable through commands over UART console interface
Postage-stamp-sized form factor, 13.5 x 26 x 2.7mm
Dual-channel, differential audio input and output for highest quality audio
External audio CODECs supported via I2S and S/PDIF interface
Castellated SMT pads for easy and reliable PCB mounting
Environmentally friendly, RoHS compliant
Certifications: FCC, IC, CE
Bluetooth SIG certified
The RN52SRC is a fully-certified Bluetooth version 3.0 audio module with support for Advanced Audio Distribution Profile – Source mode (A2DP-SRC) for streaming audio as an audio source. The module provides a fully integrated solution for delivering high-quality stereo audio in a small form factor. It combines a Class 2 Bluetooth radio with an embedded DSP processor, controlled and configured by simple ASCII commands and GPIO. It integrates RF, a baseband controller, and DSP, making it a complete Bluetooth audio wireless link.
The RN52SRC supports HFP-AG profile for voice calling with support for bi-directional voice data enabling intercom functionality. Along with A2DP-SRC and HFP-AG profiles, the RN52SRC supports the AVRCP-TG profile and includes support for SBC, CVSD, and MSBC CODECs. It provides a UART interface, GPIO, stereo speaker outputs, stereo microphone inputs, and a USB port.
The latest firmware version for the RN52SRC is version 1.00. Click HERE for a complete list of RN52SRC firmware versions and the ordering part number.
The RN-52-EK is an evaluation kit for the RN52, a fully certified Bluetooth version 3.0 audio module, and fully compatible with Bluetooth version 2.1+EDR. It demonstrates the key features of the RN52 allowing designers to quickly and easily evaluate and develop prototypes.
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.