PM8236 | Microchip Technology

PM8236

Status: In Production
SmartROC 3100 16X12G RAID Controllers

Overview

  • Product Type:ROC Controller
  • Port Count Supported Devices:16
  • Generation:12 Gbps
  • Interface:8-Lane PCIe Gen 3
  • RAID Level:0 1 5 6 50 60
  • Physical Dimensions (Inch/mm):27 mm x 27 mm
  • Controller Based Encryption (CBE):No
Read more
  • 16 12Gbps SAS/SATA ports with RAID 0, 1, 10, 5, 50, 6 and 60 with hardware acceleration
  • Two additional 6G SAS/SATA boot ports with RAID 1 support
  • Native HBA modes
  • Flexible configuration for RAID mode
  • Supports 1 GB, 2 GB, or 4 GB DDR4 memory with speeds up to 2133 MT/s, providing access to volume DDR at top-line performance
  • Compatible with Smart Storage solution drivers for all major operating systems and Smart Storage solution unified management utilities
  • SmartRAID Solution Features Flexible configuration for RAID mode
    • Displays raw devices on connector
    • RAID Build modes (Quick Initialization Background Initialization and Rapid Parity Initialization)
    • SAS dual path failover (RAID stack managed Active/Standby)
    • SMP commands using ARCCONF
    • Dynamic sector repair
    • Split mirror and combine
    • Copyback hot spare
    • Heal array and Move array
    • Bootable array support
    • Erase drive
    • Configurable stripe size
    • Bad stripe marking
    • Hot spare support (dedicated, global, or predictive)
  • Ultra-High Performance and Feature-Rich
    • Persistent logging for RAID and HBA
    • 4K native support for RAID and HBA
    • Adapter power management modes
    • Multiple LUN support
    • Support for up to 238 raw devices
    • Support for up to 238 target devices in RAID mode
    • Supports up to 64 SAS/SATA logical/RAID volumes
    • Up to 1.6M IOPS performance (4K random reads)
    • Up to 145K IOPS RAID 5 performance (4K random writes)
    • SAS expander support
    • Transport Layer Retry (TLR) support
    • Baseboard management controller (BMC) support with Management Component Transport Protocol (MCTP) over PCIe or I2C
    • Enclosure Management: SES-2/3 SGPIO: SFF-8485; IBPI: SFF-8489; SGPIO as a virtual SES enclosure: SFF-8448
    • Up to 6.9 GB/s bandwidth
    • Up to 3.8 GB/s RAID 5 throughput
    • Hot plug drive support
    • S.M.A.R.T. diagnostic access
    • Supports eight lanes of PCIe 3.0 to the host, each lane supporting PCIe Gen 3 rates up to 8.0 Gbps
    • SATA Native Command Queuing (NCQ)
  • Storage Management Utilities
    • MaxView GUI
    • ARCCONF CLI
    • Event Monitor (event logging and email alerts)
    • VSphere plug-in
    • OpenStack plug-in
    • Smart Storage Administrator CLI
  • Third-Generation Green Backup
    • Integrated controller automatically backs up DDR cache to NAND flash after a power failure
    • ONFi 1.0, 2.x, and 3.0
  • Tools for Setup and Troubleshooting
    • UEFI HII configuration tool
    • CTRL-A Legacy BIOS configuration tool
    • ChipLink diagnostic tools
  • Operating System Support
    • Extensive operating system supports includes major software releases for Microsoft Windows/Server, VMware ESXi, Red Hat Enterprise Linux, SUSE Enterprise Linux, Ubuntu, CentOS, XenServer, Fedora, Debian, and Solaris
    • Certification for Microsoft WHQL, VMware IOVP, and VMwareVSAN
  • High-Speed I/O
    • x8 PCIe Gen 3 8 GT/s (supporting 8 GT/s, 5 GT/s, 2.5 GT/s)
    • PCIe-compliant link training and manual PHY configuration
    • 16x SAS-3 PHYs for high-speed targets (SAS 12 Gbps, 6 Gbps, 3 Gbps, or SATA 6 Gbps, 3 Gbps, 1.5 Gbps)
    • 2x SAS-2 PHYs for boot devices (SAS 6 Gbps, 3 Gbps, or SATA 6 Gbps, 3 Gbps, 1.5 Gbps)
    • SAS or SATA operation on a per-PHY basis
    • Independent per-channel selectable high-speed outputs support multiple programmable levels of pre-emphasis and output swing
    • Multiple programmable levels of receive equalization
    • Integrated resistive termination
    • Automatic negotiation of link speed
    • Decision Feedback Equalizer provides robust recovery of 12 Gbps SAS signals over lossy channels
  • Peripheral I/O Interfaces ( Note: Some peripheral I/O interface pins are multiplexed)
    • Eight multi-master and seven master-only two-wire interfaces (TWIs) support variable bit rates up to 400 Kbps
    • Two industry-standard 16750 UARTs
    • Seven SFF-8485-compliant serial GPIO (SGPIO) ports
    • Up to 30 GPIO ports depending on SGPIO port configuration
    • Firmware API for peripheral control, including features such as activity LED, UART configuration, zoning configuration, interprocessor communications, and enclosure control

Documentation

Filter by Document Type
Search Documentation

Tools And Software

PM8236
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase