PM6254 | Microchip Technology
We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

PM6254

PM6254

Status: Samples Available
META-DX2C 800G Active Electrical Cable Retimer

Overview

  • Max Bandwidth (Gbps):800
  • Retimer:Yes
  • Gearbox:Yes
  • Max Gearbox Bandwidth (Gbps):400
  • Crosspoint:Yes
  • Max Ethernet Port Rate:800GbE
  • Max SERDES Rates (Gbps):112
  • MACsec:No
  • RoHS:Yes
  • Description:META-DX2C AEC Retimer
  • XpandIO:No
Read more
    Up to 800Gbps capacity throughput in a single device
    Ethernet client support from 10 GbE to 800 GbE
    16 LR capable 10G NRZ to 112G PAM4 SerDes
    Ethernet, OTN, and Fibre Channel retiming
    Supports proprietary data rates for AI/ML applications
    400G forward and reverse gearbox modes
    2:1 mux mode for Working/Protect functionality
    Compact 14 mm × 12 mm device package

Documentation

Filter by Document Type
Search Documentation

Tools And Software

PM6254
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Reference Designs
Code Examples

Purchase