PM6214 | Microchip Technology

PM6214

PM6214

Status: Samples Available
META-DX2+ Ethernet PHY (featuring OTN support)

Overview

  • MACsec:No
  • Max Gearbox Bandwidth (Gbps):1600
  • RoHS:Yes
  • XpandIO:No
  • Crosspoint:Yes
  • Gearbox:Yes
  • max_bandwidth:1600
  • Max Ethernet Port Rate:800GbE
  • max_serdes:112
  • Retimer:Yes
Read more
    1.6T gearbox and retimer configurations
    1.6T hitless 2:1 mux for working/protect architectures
    Dual 800G ETC (Ethernet Technology Consortium), Quad 400 GbE and 16x 1/10/25/40/50/100 GbE MAC/PHYs
    Highly configurable crosspoint with ShiftIO, supporting multi-rate services on any port
    Supports Ethernet, OTN, Fibre Channel, and proprietary data rates for AI/ML applications
    Lambda Splitting support for splitting of 400 GbE and 800 GbE clients across multiple wavelengths
    PTP (IEEE 1588v2) support up to Class C/D
    48 Long Reach (LR) capable 112G PAM4 SerDes
    Direct connectivity to passive copper cables including support for link training and auto-negotiation
    Industrial temperature range support, enabling deployments in outdoor environments
    Software Development Kit (SDK) that is common across the entire META-DX2 family, including all META-DX2+ and META-DX2L devices
    Support for Open Compute Project (OCP) based Switch Abstraction Interface (SAI) APIs
    33 mm × 33 mm device package

Documentation

Filter by Document Type
Search Documentation

Tools And Software

PM6214
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase