PIC32MZ2051W104132 | Microchip Technology

Wi-Fi® MCU SoC With Robust Performance

PIC32MZ2051W104132

Status: In Production
MIPS32® M-Class MCU With Wi-Fi Connectivity and 2 MB Memory for Software Development

Overview

  • Wi-Fi Spec:802.11 b/g/n
  • CPU:200 MHz, MIPS32 M-Class Microprocessor
  • GPIO:60
  • Flash (KB):2048
  • SRAM (KB):640
  • I2C:2
  • SPI:2
  • UART:3
  • ADC Channels:20
  • Frequency Range:2.4
  • RX Current Consumption (mA):162
  • TX Output Power (dBm):20.5
  • TX Current Consumption (mA):284
  • Power Down Mode Current Consumption (uA):1.06
  • Operating Temp (°C) Min:-40
  • Operating Temp (°C) Max:85
  • Operating Voltage (V) Min:2.97
  • Operating Voltage (V) Max:3.63
  • SoftAP Client Count:8
  • Wi-Fi Security:WPA, WPA2, WPA3, WEP, Enterprise
  • Encryption:TRNG, ECC, ECDH, ECDSA, Ed25519, AES, SHA
  • Packages:132\VQFN
Read more
    MCU Features:
  • 200 MHz, MIPS32 M-Class microprocessor core
  • 2 MB embedded flash, 512 KB SRAM (program and data), 128 KB data buffer
  • 20 CVD touch input
  • 3 x UART, 2 x I2C, 2 x SPI, SQI
  • 62 GPIOs
  • High performance peripheral set including full-speed USB, CAN, CAN-FD, 10/100 MAC and high accuracy 12-bit dual ADC with 20 channels
    Wi-Fi and Network Features:
  • Single-band 2.4 GHz b/g/n
  • Compatible with Wi-Fi 6/7 2.4 GHz band
  • WPA/WPA2/WPA3 Personal, TLS, SSL security protocols
  • Support for AP, STA, SoftAP
  • Optional full featured hardware crypto accelerator
  • U.FL connector antenna
    Other Features:
  • Package: 132-pin DQFN, 10 x 10 mm
  • Operating voltage: 3.0 to 3.6 V
  • Operating temp: -40 to +85 ºC
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

PIC32MZ2051W104132
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase