PIC32MK0128MCA032 | Microchip Technology

Overview

  • ADC Resolution Max:12
  • ADC Sampling Rate (ksps):3750
  • ADC Modules:3
  • CPU:32-bit MIPS MCU
  • CPU Speed Max:120
  • Operation Voltage Max.(V):3.6
  • Operation Voltage Min.(V):2.3
  • Internal Oscillator:32Khz
  • Part Family:PIC32MK
  • RAM (KB):32
  • Program Memory Size (KB):128
  • Pincount:32
  • Crypto Engine:No
  • TempRange Min:-40
  • TempRange Max:125
Read more
    120Mhz MIPS32 microAptiv MCU Core
  • Floating Point Unit for single and double precision math
  • MicroMIPS Mode for 40% smaller code size
  • Four 64-bit Accumulators
  • Single Cycle MAC supporting saturating and fractional math
    Memories
  • 128KB Flash with Error Correcting Code support
  • 32KB SRAM
    Advanced Analog Features
  • 3x 12-bit 3.75MSPS ADC Cores up to 18 analog inputs
  • 3x 100Mhz Op amps
  • 3x analog comparators
  • 1x 12-bit DAC
    Advanced Timers
  • Up to 5 16-bit or one 16-bit and eight 32-bit timer/counters
  • 4 Output Compare
  • 4 Input Capture
    Motor Control PWM Timers
  • Up to four PWM Pairs
  • - 8.3 ns PWM Resolution
  • - Leading and Trailing Edge Blanking
  • - Dead Time Insertion and Compensation
  • - Up to 17 Fault and 12 Current Limit Inputs
    Motor Encoder Interface
  • 2x Quadrature Encoder Interfaces (QEI) Modules
  • - Four Inputs each: Phase A, B, Home and Index
    Communications Interfaces
  • 2x I2C ports
  • 2x UART Modules (up to 25Mbps) with LIN and IrDA support
  • 2x SPI/I2S modules
  • Peripheral Pin Select (PPS) to enable remapable pin functions
    Software Support
  • Class B Safety Library, IEC 60730 (planned)
  • MPLAB X Integrated Development Environment (IDE)
  • MPLAB® Harmony Integrated Software Framework
  • RTOS Kernels: Express Logic ThreadX, FreeRTOS™, OPENRTOS®, Micriμm® μC/OS™, and SEGGER
  • •Mathworks Matlab® Blockset
  • •SCILAB X2C Open Source Rapid Prototyping Tools
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

PIC32MK0128MCA032
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Reference Designs
Code Examples

Purchase