PIC32CM2532LS00064 | Microchip Technology

PIC32CM2532LS00064

Status: In Production
Ultra-low power, Touch, Security and Smart Analog

Overview

  • Part Family:PIC32CM LS00
  • CPU Type:Cortex-M23
  • MaxSpeed (MHz):48
  • Program Memory Size (KB):256
  • SRAM (KB):32
  • Temp. Range Min.:-40
  • Temp. Range Max.:85
  • Operation Voltage Min.(V):1.62
  • Operation Voltage Max.(V):3.63
  • I2C:6
  • UART:6
  • Crypto Engine:Yes
  • Internal Oscillator:yes
  • Pin Count:64
  • Secure Boot:Yes
Read more
    Processor:
  • Arm® Cortex®-M23
  • 48 MHz (2.64 CoreMark/MHz)
  • Hardware divider
  • Nested Vector Interrupt Controller (NVIC)
  • Memory Protection Unit (MPU)
    Operating Voltage Range:
  • 1.62V to 3.63V
    Memory:
  • 256 KB Flash
  • 32 KB SRAM
  • 8 KB Data Flash Write While Read(WWR) section
  • 512 bytes TrustRAM
    Ultra-Low Power:
  • Active, Idle, Standby with partial or full SRAM retention and off sleep modes
  • Static and dynamic power gating
  • SleepWalking peripherals
  • Event System
  • Embedded Buck/LDO regulator with on-the-fly selection
    Security:
  • Secure Boot with SHA-or HMAC based authentication
  • Arm TrustZone for flexible hardware isolation of memories and peripherals
  • AES-256/192/128, SHA-256, and GCM cryptography accelerators
  • Device Identity Composition Engine (DICE) security standard support
  • Rapid Tamper Erase on scrambling key and TrustRAM data
  • 32-bit RTC with tamper detection
  • Data remanence prevention
  • One True Random Generator (TRNG)
    Enhanced Peripheral Touch Controller (PTC):
  • Driven Shield Plus for moisture tolerance and noise immunity
  • Parallel Acquisition through Polarity control
  • Supports wake-up on touch from Standby Sleep mode
  • Low-power, high-sensitivity, environmentally robust capacitive touch buttons, sliders, wheels, and trackpads
    Advanced Analog:
  • 12-bit, 1 MSPS Analog-to-Digital Converter (ADC)
  • 12-bit, 1MSPS Digital-to-Analog Converter (DAC)
  • Analog Comparators (AC) with window compare function
  • Operational Amplifiers
    Additional Peripherals:
  • USB Full Speed Device and Host
  • I2S with up to 8-slot TDM and PDM microphone support
  • USART, I2C, LIN, SPI, ISO7816, RS-485
  • 16-bit & 24-bit Timer Counter for Control (TCC)
  • 16-bit Timer Counters (TC), WDT and 32-bit RTC
    Development Support:
  • MPLAB X IDE
  • MPLAB Harmony v3 & MCC
  • Two-pin Serial Wire Debug (SWD) programming and debugging interface
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

PIC32CM2532LS00064
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Reference Designs
Code Examples

Purchase