PIC32CM2532JH01100 | Microchip Technology

Overview

  • Part Family:PIC32CM JH
  • CPU Type:Cortex-M0+
  • MaxSpeed (MHz):48
  • Program Memory Size (KB):256
  • SRAM (KB):32
  • Temp. Range Min.:-40
  • Temp. Range Max.:125
  • Operation Voltage Min.(V):2.7
  • Operation Voltage Max.(V):5.5
  • I2C:8
  • UART:8
  • QSPI:0
  • Crypto Engine:No
  • Internal Oscillator:32khz, 32Khz ULP, 48Mhz
  • Pin Count:100
  • Secure Subsystem:No
  • Secure Boot:Yes
Read more
    Processor:
  • Arm® Cortex®-M0+
  • 48 MHz (2.46 CoreMark/MHz)
  • Single-cycle hardware multiplier
  • Nested Vector Interrupt Controller (NVIC)
  • Memory Protection Unit (MPU)
    Operating Voltage Range:
  • 2.7-5.5V
    Memory:
  • 256 KB Flash
  • 32 KB SRAM
  • 8 KB Data Flash Read While Write (RWW) section
    System:
  • 12-channel Direct Memory Access Controller (DMAC)
  • 12-channel Event System
  • 16 external interrupts (HW debounce) + 1 non-maskable interrupt
  • Hardware Divide and Square Root Accelerator (DIVAS)
  • Position Decoder (PDEC) working in quadrature, Hall or Counter mode
    Security and Safety:
  • Size-configurable immutable boot section in Flash for Secure Boot
  • ECC with fault injection for Flash, Data Flash and SRAM
  • CRC32 computation on SRAM, Flash and Data Flash sections through the Device Service Unit (DSU)
  • Memory Built-In Self-Test (MBIST) of SRAM
  • Integrity Check Module (ICM) to monitor memories based on secure hash algorithm (SHA1, SHA224, SHA256), DMA assisted
  • Clock failure Detection
    Enhanced Peripheral Touch Controller (PTC):
  • Driven Shield Plus for moisture tolerance and noise immunity
  • Up to 256 (16 x 16) mutual-capacitance channels
  • Up to 32 self-capacitance channels with Driven Shield Plus
  • Supports wake-up on touch from Standby Sleep mode
    Advanced Analog:
  • 12-bit, 1 MSPS Analog-to-Digital Converter (ADC)
  • 10-bit, 350 KSPS Digital-to-Analog Converter (DAC)
  • Analog Comparators (AC) with window compare function
    Additional Peripherals and Communications Interfaces:
  • Controller Area Network (CAN) Interfaces with support for CAN-FD
  • USART, I2C, LIN Host/Client, SPI, RS-485, PMBusTM, SMBusTM
  • 16-bit & 24-bit Timer Counter for Control (TCC)
  • 16-bit Timer Counters (TC)
  • Watchdog Timer (WDT) with Window Mode
  • 32-bit Real Time Counter (RTC) with Clock/Calendar Functions
    Development Support:
  • MPLAB X IDE
  • MPLAB Harmony v3 & MCC
  • Two-pin Serial Wire Debug (SWD) programming and debugging interface
  • Micro Trace Buffer (MTB) for Instruction Trace in SRAM
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

PIC32CM2532JH01100
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase