PIC32CK2051SG01100 | Microchip Technology

PIC32CK2051SG01100

Status: In Production
Arm® Cortex®-M33 Based MCU with 2 MB Flash/512 KB SRAM and HSM + TrustZone®

Overview

  • Part Family:PIC32CK
  • CPU:Cortex-M33
  • CPU Speed Max MHz (megahertz):120
  • Program Memory Size (KB):2048
  • RAM (KB):512
  • Multiple Flash Panels:Yes
  • Secure Subsystem:Hardware Security Module
  • Security Use Cases:Secure Boot,Secure Firmware Upgrade,Secure Communication,Node Authentication
  • Hardware Crypto Graphic Features:ECC,RSA,AES,SHA,HMAC,CMAC,TRNG
  • ARM Trust Zone:Yes
  • Ethernet MAC:10/100 Ethernet + PTP
  • Type of CAN module Max:CAN-FD
  • CAN/CAN-FD:2
  • USB:High Speed,Full Speed
  • Number of USB Modules:2
  • SPI:8
  • I2C:8
  • I2S:1
  • UART:8
  • QSPI:1
  • SDIO/SD-CARD/eMMC:2
  • Hardware Touch Peripheral:PTC
  • ADC Resolution Max b (bit):12
  • ADC Channels:12
  • ADC Sampling Rate (ksps):3125
  • Direct Memory Access (DMA) Channels:12
  • DAC Resolution (Bits):7
  • Number of DACs:2
  • Peripheral Pin Select / Pin Muxing:Yes
  • Packages:100 TQFP
  • Internal Oscillator:Yes
  • Operation Voltage Max.(V):3.63
  • Operation Voltage Min.(V):1.71
  • TempRange Max:85
  • TempRange Min:-40
Read more
    Arm Cortex-M33:
  • Armv8-M Security Extensions
  • Higher performance architecture (1.54 DMIPS/MHz)
  • Clock frequencies to 120 MHz
  • TrustZone® technology
  • DSP instructions
  • Faster floating-point math capabilities
    Memory:
  • 2 MB Dual Panel Flash with ECC
  • 512 KB SRAM
  • 4 KB (I+D) cache
  • 8 KB Backup Memory (TrustRAM and Data Flash)
    Connectivity:
  • 10/100 Ethernet MAC with IEEE 1588
  • 2 CAN-FD
  • 2 USB (FS and HS)
  • 2 SDHC/SDIO
  • I2S, QSPI with XIP
  • 8 SERCOM (ISO7816)
    PIC32CK SG Security Features:
  • Isolated Hardware Security Module subsystem (CPU/memory/HSM)
  • Secure Key storage
  • TrustZone® hardware-enforced isolation in host Flash, SRAM, and peripherals
  • Cryptographic accelerators
  • 3DES, AES, ChaCha20, SHA, Poly1305, RSA, ECC (CNSA Compliant)
  • Secure I/O, Secure DMA, Secure Debug
  • Secure Boot and Secure Bootloader
  • DICE compatible
  • Tamper detection
  • DPA countermeasures
  • Available with factory secure custom provisioning
    User Interface:
  • Peripheral Touch Controller (PTC) with Driven Shield®
  • Parallel Capture Interface-Camera (PCC)
  • 16-bit External Bus Interface (EBI) for SRAM, Flash, PSRAM, EEPROM, and LCD
    Analog:
  • 12-bit 3.125Msps ADC with 12-channels
  • 2-Analog Comparators
    Development Support:
  • MPLAB X IDE
  • MPLAB Harmony v3 and MCC
  • MPLAB XC32 Compiler
  • 2-wire Serial Wire Debug (SWD) Interface
  • 4-Wire JTAG Scan/Debug Interface
  • Embedded Trace Module with instruction trace stream
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

PIC32CK2051SG01100
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase