PIC32CK2051SG01064 | Microchip Technology
We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

PIC32CK2051SG01064

Status: In Production
Arm® Cortex®-M33 Based MCU with 2 MB Flash/512 KB SRAM and HSM + TrustZone®

Overview

  • Part Family:PIC32CK
  • CPU:Cortex-M33
  • CPU Speed Max MHz (megahertz):120
  • Program Memory Size (KB):2048
  • RAM (KB):512
  • Multiple Flash Panels:Yes
  • Secure Subsystem:Hardware Security Module
  • Security Use Cases:Secure Boot,Secure Firmware Upgrade,Secure Communication,Node Authentication
  • Hardware Crypto Graphic Features:ECC,RSA,AES,SHA,HMAC,CMAC,TRNG
  • ARM Trust Zone:Yes
  • Ethernet MAC:10/100 Ethernet + PTP
  • Type of CAN module Max:CAN-FD
  • CAN/CAN-FD:2
  • USB:Full Speed
  • Number of USB Modules:1
  • SPI:8
  • I2C:8
  • I2S:1
  • UART:8
  • QSPI:1
  • SDIO/SD-CARD/eMMC:2
  • Hardware Touch Peripheral:PTC
  • ADC Resolution Max b (bit):12
  • ADC Channels:10
  • ADC Sampling Rate (ksps):3125
  • Direct Memory Access (DMA) Channels:12
  • DAC Resolution (Bits):7
  • Number of DACs:2
  • Peripheral Pin Select / Pin Muxing:Yes
  • Packages:64/TQFP 64/QFN
  • Internal Oscillator:Yes
  • Operation Voltage Max.(V):3.63
  • Operation Voltage Min.(V):1.71
  • TempRange Max:85
  • TempRange Min:-40
  • Supported in MPLAB Code Configurator:Yes
Read more
    Arm Cortex-M33:
  • Armv8-M Security Extensions
  • Higher performance architecture (1.54 DMIPS/MHz)
  • Clock frequencies to 120 MHz
  • TrustZone® technology
  • DSP instructions
  • Faster floating-point math capabilities
    Memory:
  • 2 MB Dual Panel Flash with ECC
  • 512 KB SRAM
  • 4 KB (I+D) cache
  • 8 KB Backup Memory (TrustRAM and Data Flash)
    Connectivity:
  • 10/100 Ethernet MAC with IEEE 1588
  • 2 CAN-FD
  • 1 USB (FS)
  • 2 SDHC/SDIO
  • I2S, QSPI with XIP
  • 8 SERCOM (ISO7816)
    PIC32CK SG Security Features:
  • Isolated Hardware Security Module subsystem (CPU/memory/HSM)
  • Secure Key storage
  • TrustZone® hardware-enforced isolation in host Flash, SRAM, and peripherals
  • Cryptographic accelerators
  • 3DES, AES, ChaCha20, SHA, Poly1305, RSA, ECC (CNSA Compliant)
  • Secure I/O, Secure DMA, Secure Debug
  • Secure Boot and Secure Bootloader
  • DICE compatible
  • Tamper detection
  • DPA countermeasures
  • Available with factory secure custom provisioning
    User Interface:
  • Peripheral Touch Controller (PTC) with Driven Shield®
  • Parallel Capture Interface-Camera (PCC)
    Analog:
  • 12-bit 3 Msps ADC with 10-channels
  • 2-Analog Comparators
    Development Support:
  • MPLAB X IDE
  • MPLAB Harmony v3 and MCC
  • MPLAB XC32 Compiler
  • 2-wire Serial Wire Debug (SWD) Interface
  • 4-Wire JTAG Scan/Debug Interface
  • Embedded Trace Module with instruction trace stream
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

PIC32CK2051SG01064
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase