Timer/Counters, up to three 16-bit timers: - Can pair up to make one 32-bit timer, one timer runs as Real-Time Clock with external 32.768 kHz oscillator and programmable prescaler
Input Capture (up to four channels): - Capture on up, down, or both edges, 16-bit capture input functions and 4-deep FIFO on each capture
Output Compare (up to two channels): - Single or Dual 16-bit Compare mode, 16-bit Glitchless PWM Mode
Communication Modules
4-wire SPI with framing supports I/O interface to simple codecs, supports 8-bit and 16-bit data and all serial clock formats and sampling modes
I2C™ with Full Multi-Master Slave mode support, 7-bit and 10-bit addressing, bus collision detection and arbitration, integrated signal conditioning, slave address masking
UART with LIN bus support, IrDA® encoding and decoding in hardware, High-Speed Baud Mode, Hardware Flow Control with CTS and RTS
Analog-to-Digital Converters (ADCs)
10-bit, 1.1 Msps or 12-bit, 500 Ksps conversion
Two and four simultaneous samples (10-bit ADC)
Up to 10 input channels with auto-scanning
Conversion start can be manual or synchronized with one of four trigger sources
Conversion possible in Sleep mode
±2 LSb max integral nonlinearity
±1 LSb max differential nonlinearity
Packaging
18-pin PDIP/SOIC
28-pin SPDIP/SOIC/QFN/SSOP
The PIC24H 16-bit device family employs a powerful 16-bit
architecture, ideal for applications that rely on high-speed, repetitive
computations, as well as control. The devices are pin compatible with the
dsPIC33F family of devices, and share a very high degree of compatibility with
the dsPIC30F family devices. This allows seamless migration options from/to
PIC24F, dsPIC30F and dsPIC33F devices.
MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development.
MPLAB® Extensions for Microsoft® Visual Studio Code® (VS Code®) is a collection of VS Code extensions that combines the power of the MPLAB development ecosystem with the versatility of VS Code. Whether you are a new or existing client, MPLAB Extensions for VS Code provides you with a seamless, flexible and efficient development environment with comprehensive support for designs based on our devices.
The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs), Microprocessors (MPUs) and dsPIC® Digital Signal Controllers (DSCs).
The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC® and AVR flash MCUs and MPUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE). The MPLAB Snap can be connected to a design engineer's computer using a High-Speed USB 2.0 interface and can be connected to the target via an 8-pin Single In-Line (SIL) connector. The connector uses two device I/O pins and the reset line to implement in-circuit debugging and In-Circuit Serial Programming™ (ICSP™). It has all the speed and features entry-level users need to quickly debug their prototype.
The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC® , AVR, SAM and CEC flash microcontrollers and microprocessors.
The MPLAB ICE 4 in-circuit emulator system boosts productivity with feature-rich programming and debugging for PIC®, AVR® and SAM devices and dsPIC® Digital Signal Controllers (DSCs).
The MPLAB® PICkit™ 5 in-circuit debugger/programmer enables quick prototyping and portable, production-ready programming for all Microchip devices, including PIC® microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs), AVR® and SAM devices and Arm® Cortex®-based microprocessors (MPUs).
The Explorer 16/32 Development Board is a low-cost modular development system for Microchip's 16-bit and 32-bit microcontrollers. It supports devices from the PIC24F, dsPIC®, and PIC32 families, with processor Plug-In Modules (PIMs) for easy device swapping. It includes a PICtail™ Plus daughter card connector for adding new functionalities.
Use this PICtail™ Daughter Board to interface with our newer Development boards that offer the PICtail connector interface such as the PICDEM FS USB Development Board. This PICtail Daughter Board also interfaces with our new Explorer 16 Development Board via the new PICtail Plus connector.
The Speech Playback PICtail Plus Daughter Board is for evaluation and development of speech recording and playback applications using Adaptive Differential Pulse Code Modulation (ADPCM).
The MPLAB. PM3 Universal Device Programmer operates with a PC or as a stand-alone unit, and programs Microchips entire line of PICmicro.devices as well as the latest dsPIC30F DSC devices.
The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs), Microprocessors (MPUs) and dsPIC® Digital Signal Controllers (DSCs).
The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC® , AVR, SAM and CEC flash microcontrollers and microprocessors.
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.