PIC24FJ64GA310 | Microchip Technology

PIC24FJ64GA310

Status: In Production
Low Power MCU w/ Integrated Analog, LCD

Overview

  • CPU Type:16-bit PIC MCU
  • CPU Speed Max MHz (megahertz):16
  • Program Memory Size (KB):64
  • Multiple Flash Panels:False
  • Direct Memory Access (DMA) Channels:6
  • Temp. Range Min.(C°):-40
  • Temp. Range Max.(C°):85
  • Operation Voltage Min.(V):2
  • Operation Voltage Max.(V):3.6
  • Pin Count:100
  • Low Power:Yes
  • Number of Comparators:3
  • ADC Modules:1
  • ADC Channels:24
  • ADC Resolution Max:12
  • ADC Sampling Rate (ksps):500
  • Number of DACs:0
  • DAC outputs:0
  • Max DAC Resolution (bits):0
  • Hardware RTCC:Yes
  • Motor Control PWM Channels:0
  • SMPS PWM Channels:0
  • Number of PWM Time Bases:7
  • Output Compare Channels:7
  • USB Interface:None
  • Number of CAN Modules:0
  • Type of CAN module Max:None
  • Crypto Engine:No
  • Quadrature Encoder Interface (QEI):0
  • Segment LCD:480
  • LCD/Graphics Interface:No
  • Configurable Logic Cell Modules (CLC /CCL):0
  • Peripheral Pin Select (PPS)/Pin Muxing:Yes
  • Supported in MPLAB Code Configurator:Yes
Read more
    Low Power nanoWatt XLP
  • 10 nA Deep Sleep mode
  • 400 nA RTCC in Vbat mode
  • 330 nA Low Voltage Sleep mode (RAM retention)
  • 400 nA Real Time Clock & Calendar operation in Sleep modes
  • 270 nA Watch Dog Timer operation in Deep Sleep modes
  • 150 uA/MHz Run mode
  • Power Modes: Run, Doze, Idle, Sleep, Low Voltage Sleep, Deep Sleep, Vbat
  • Multiple, Switchable Clock Modes for Optimum Performance and Power Management
  • System Supervisors: Low Power BOR, WDT, INT0 and RTCC
    CPU
  • Up to 16 MIPS performance
  • Single Cycle Instruction Execution
  • 16 x 16 Hardware Multiply, & 32-bit x 16-bit Hardware Divider
  • C Compiler Optimized Instruction Set System
    Peripherals
  • Up to 480 segment LCD Driver with 60 segment x 8 common drive
  • 10/12-bit Differential ADC, 24 channels, 200/500 Ksps with Threshold Detect
  • Peripheral Pin Select allows I/O remapping of many peripherals in real time
  • Charge Time Measurement Unit (CTMU) enabling 24 channels of Capacitive Touch
  • Three Analog rail-to-rail comparators Peripherals
  • Hardware RTCC, Real-Time Clock Calendar with Alarms
    System
  • Internal oscillators support - 31 kHz to 8 MHz, up to 32 MHz with 4X PLL
  • Fail-Safe Clock Monitor - allows safe shutdown if clock fails
  • Watchdog Timer with separate RC oscillator
  • System Supervisors: Low Power BOR, WDT, INT0 and RTCC
  • JTAG Boundary Scan
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

PIC24FJ64GA310
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase