PIC24FJ256DA206 | Microchip Technology

PIC24FJ256DA206

Status: Not Recommended for new designs
MCU with Graphics Controller, Large RAM & USB

Overview

  • CPU Type:16-bit PIC MCU
  • CPU Speed Max MHz (megahertz):16
  • Program Memory Size (KB):256
  • Multiple Flash Panels:False
  • Direct Memory Access (DMA) Channels:2
  • Temp. Range Min.(C°):-40
  • Temp. Range Max.(C°):85
  • Operation Voltage Min.(V):2.2
  • Operation Voltage Max.(V):3.6
  • Pin Count:64
  • Low Power:No
  • Number of Comparators:3
  • ADC Modules:1
  • ADC Channels:16
  • ADC Resolution Max:10
  • ADC Sampling Rate (ksps):500
  • Number of DACs:0
  • DAC outputs:0
  • Max DAC Resolution (bits):0
  • Hardware RTCC:No
  • Motor Control PWM Channels:0
  • SMPS PWM Channels:0
  • Number of PWM Time Bases:9
  • Output Compare Channels:9
  • USB Interface:FS Device/Host/OTG
  • Number of CAN Modules:0
  • Type of CAN module Max:None
  • Crypto Engine:No
  • Quadrature Encoder Interface (QEI):0
  • Segment LCD:0
  • LCD/Graphics Interface:Yes
  • Configurable Logic Cell Modules (CLC /CCL):0
  • Peripheral Pin Select (PPS)/Pin Muxing:Yes
  • Supported in MPLAB Code Configurator:Yes
Read more
    Graphics Controller Features
  • 3x Graphics Hardware Acceleration Units
  • Color Look-up Table (CLUT) with Maximum of 256 Entries
  • Direct Interface to Monochrome, C-STN, TFT, OLED
  • Resolution up to 640x480 @30Hz, 16 bpp, or 480x272 @60Hz, 16 bpp
  • Large integrated 96KB SRAM
    Universal Serial Bus Features
  • USB v2.0 On-the-Go (OTG) compliant
  • Dual role capable - can act as either Host or Device
  • Low speed(1.5Mb/s) and full speed(12 Mb/s) operation in host mode
  • Full speed USB operaton in Device mode
    Analog Features
  • Up to 24x, Capacitive touch sensing
  • Up to 24x, 10-Bit, ADC at 500 ksps
  • 3x Analog Comparators with Programmable Input/Output Configuration
    Power Management
  • On-Chip Voltage Regulator of 1.8V
  • Switch between Clock Sources in Real Time
  • Idle, Sleep and Doze modes with Fast Wake-up and Two-Speed Start-up
  • Run Mode: 800 uA/MIPS, 3.3V Typical
  • Sleep mode Current Down to 20 uA, 3.3V Typical
  • Standby Current with 32 kHz Oscillator: 22 uA, 3.3V Typical
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

PIC24FJ256DA206
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase