Multiple, Switchable Clock Modes for Optimum Performance and Power Management
Run mode: 1 mA/MIPS, 2.0V Typical
Sleep mode Current Down to 100 nA Typical
Standby Current with 32 kHz Oscillator:2.5 uA,2.0V typical
Flash Program Memory
Self-Reprogrammable under Software Control
10,000 erase/write cycles
20 year data retention
EEprom emulation capable
System
Internal oscillator support - 31 kHz to 8 MHz, up to 32 MHz with 4X PLL
On-chip LDO Voltage Regulator
JTAG Boundary Scan and Flash Memory Program Support
Fail-Safe Clock Monitor – allows safe shutdown if clock fails
Watchdog Timer with separate RC oscillator
Analog Features
10-bit ADC, 16 channels, 500k samples per second
Three Analog comparators
Peripherals
CTMU supports Capacitive Touch applications
Perpheral Pin Select allows I/O remapping of many peripherals in real time
4xUART Modules with LIN and IrDA support, 4 Deep FIFO
3xSPI ™ Modules with 8 Deep FIFO
3xI2C™ Modules with Master and Slave Modes
Five 16-bit Timer Modules
Up to 9 Input Capture and 9 Output Compare/PWM with dedicated time base
Hardware RTCC, Real-Time Clock Calendar with Alarms
PMP, Parallel Master Port, with 16 Address Lines, and 8/16-bit Data
Ideal for low power (<100nA standby current) and connectivity applications that benefit from the availability of multiple serial ports (3xI2C, 3xSPI), 4xUARTS, and 23 independent timers. Large amounts of RAM (16kB) memory for buffering and large (up to 256kB) Enhanced Flash program memory make it ideal for embedded control and monitoring applications. PPS (Peripheral Pin Select) aids in configuring the most efficient pin configuration of available I/O, and CTMU provides touch sensing support for up to 64 individual buttons.
Available in 64, 80, and 100 pin packages.
MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development.
MPLAB Code Configurator supports 8-bit, 16-bit and 32-bit PIC® microcontrollers. MCC is incorporated into both the downloadable MPLAB X Integrated Development Environment (IDE) and the cloud-based MPLAB Xpress IDE.
MPLAB® Extensions for Microsoft® Visual Studio Code® (VS Code®) is a collection of VS Code extensions that combines the power of the MPLAB development ecosystem with the versatility of VS Code. Whether you are a new or existing client, MPLAB Extensions for VS Code provides you with a seamless, flexible and efficient development environment with comprehensive support for designs based on our devices.
The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs), Microprocessors (MPUs) and dsPIC® Digital Signal Controllers (DSCs).
The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC® and AVR flash MCUs and MPUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE). The MPLAB Snap can be connected to a design engineer's computer using a High-Speed USB 2.0 interface and can be connected to the target via an 8-pin Single In-Line (SIL) connector. The connector uses two device I/O pins and the reset line to implement in-circuit debugging and In-Circuit Serial Programming™ (ICSP™). It has all the speed and features entry-level users need to quickly debug their prototype.
The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC® , AVR, SAM and CEC flash microcontrollers and microprocessors.
The MPLAB ICE 4 in-circuit emulator system boosts productivity with feature-rich programming and debugging for PIC®, AVR® and SAM devices and dsPIC® Digital Signal Controllers (DSCs).
The MPLAB® ICD 5 In-Circuit Debugger/Programmer offers advanced connectivity and power options for developers of designs based on PIC®, AVR® and SAM devices and dsPIC® Digital Signal Controllers (DSCs).
The Explorer 16/32 Development Board is a low-cost modular development system for Microchip's 16-bit and 32-bit microcontrollers. It supports devices from the PIC24F, dsPIC®, and PIC32 families, with processor Plug-In Modules (PIMs) for easy device swapping. It includes a PICtail™ Plus daughter card connector for adding new functionalities.
The PIC24F Curiosity Development Board is a cost-effective, fully integrated 16-bit development platform targeted at first-time users, Makers, and those seeking a feature-rich rapid prototyping board. Designed from the ground-up to take full advantage of Microchip’s MPLAB® X IDE and MPLAB Xpress Cloud-based IDE, the board includes an integrated programmer/debugger and requires no additional hardware, making it a perfect starting point to explore PIC24F MCUs.
The PIC24FJ256GA7 Curiosity Development Board is a cost-effective, fully integrated 16-bit development platform targeted at first-time users, makers, and those seeking a feature-rich rapid prototyping board.
The MPLAB. PM3 Universal Device Programmer operates with a PC or as a stand-alone unit, and programs Microchips entire line of PICmicro.devices as well as the latest dsPIC30F DSC devices.
The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs), Microprocessors (MPUs) and dsPIC® Digital Signal Controllers (DSCs).
The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC® , AVR, SAM and CEC flash microcontrollers and microprocessors.
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.