PIC24EP64GP204 | Microchip Technology

Overview

  • CPU Type:16-bit PIC MCU
  • CPU Speed Max MHz (megahertz):70
  • Program Memory Size (KB):64
  • Multiple Flash Panels:False
  • Direct Memory Access (DMA) Channels:4
  • Temp. Range Min.(C°):-40
  • Temp. Range Max.(C°):125
  • Operation Voltage Min.(V):3
  • Operation Voltage Max.(V):3.6
  • Pin Count:44
  • Low Power:No
  • Number of Comparators:4
  • ADC Modules:1
  • ADC Channels:9
  • ADC Resolution Max:12
  • ADC Sampling Rate (ksps):500
  • Number of DACs:1
  • DAC outputs:0
  • Max DAC Resolution (bits):4
  • Hardware RTCC:No
  • Motor Control PWM Channels:0
  • SMPS PWM Channels:0
  • Number of PWM Time Bases:0
  • Output Compare Channels:4
  • USB Interface:None
  • Number of CAN Modules:0
  • Type of CAN module Max:None
  • Crypto Engine:No
  • Quadrature Encoder Interface (QEI):0
  • Segment LCD:0
  • LCD/Graphics Interface:No
  • Configurable Logic Cell Modules (CLC /CCL):0
  • Peripheral Pin Select (PPS)/Pin Muxing:Yes
  • Supported in MPLAB Code Configurator:Yes
Read more
    Operating Conditions
  • 3.0V to 3.6V, -40ºC to +85ºC, DC to 70 MIPS
  • 3.0V to 3.6V, -40ºC to +125ºC, DC to 60 MIPS
    PIC24E MCU Core
  • Modified Harvard Architecture
  • C Compiler Optimized Instruction Set
  • 16-bit Wide Data Path
  • 24-bit Wide Instructions
  • 16x16 Integer Multiply Operations
  • 32/16 and 16/16 Integer Divide Operations
    Advanced Analog Features
  • ADC module Configurable as 10-bit, 1.1 Msps with four S&H or 12-bit, 500 ksps with one S&H
  • Up to three Op amp/Comparators
  • Op Amp direct connection to the ADC module
  • Additional dedicated comparator
  • Programmable references with 32 voltage points for comparators
  • Charge Time Measurement Unit (CTMU) supports mTouch™ capacitive touch sensing
    Timers/Output Compare/Input Capture
  • 12 general purpose timers
  • Five 16-bit and up to two 32-bit timers/counters
  • Four OC modules configurable as timers/counters
  • Four IC modules
  • Peripheral Trigger Generator (PTG) for scheduling complex sequences
  • PTG module with two configurable timers/counters
    Communication Interfaces
  • Two UART modules (15 Mbps)
  • Two 4-wire SPI modules (15 Mbps)
  • Two I2C™ modules (up to 1 Mbaud) with SMBus support
  • PPS to allow function remap
  • Programmable Cyclic Redundancy Check (CRC)
    Direct Memory Access (DMA)
  • 4-channel DMA with user selectable priority arbitration
  • UART, SPI, ADC, IC, OC, and Timers
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

PIC24EP64GP204
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase