PIC18F86J55 | Microchip Technology

Overview

  • Program Memory Size (KB):96
  • RAM:3904
  • Data EEPROM (bytes):0
  • Pin Count:80
  • Operation Voltage Max.(V):3.6
  • Operation Voltage Min.(V):2
  • ADC Resolution Max:10
  • ADC Channels:12
  • Zero Cross Detect:False
  • Number of Comparators:2
  • SPI:2
  • I2C:2
  • Stand alone PWM:0
  • Low Power:No
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
  • Full Speed USB 2.0 (12Mbit/s) interface
  • 4K byte GP RAM, all can be accessed by USB Module
  • Full Speed Transceiver
  • 32 Endpoints (IN/OUT)
  • Streaming Port
  • Internal Pull Up resistors (D+/D-)
  • 48 MHz performance (12 MIPS)
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

PIC18F86J55
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase