PIC18F55Q71 | Microchip Technology

Overview

  • Program Memory Size (KB):32
  • RAM:2048
  • Data EEPROM (bytes):256
  • Pin Count:48
  • MVIO Pins:0
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):1.8
  • ADC Resolution Max:12
  • ADC Channels:43
  • Zero Cross Detect:True
  • Number of Comparators:2
  • SPI:1
  • I2C:1
  • Stand alone PWM:3
  • Low Power:Yes
  • Numerically Controlled Oscillator (NCO):1
  • Data Signal Modulator (DSM):0
Read more
    Two Operational Amplifiers
  • 5.5 MHz Gain Bandwidth
  • Programmable Gain using Internal Resistor Ladder
  • Built-in hardware peak detect operation
    12-bit Differential Analog-to-Digital Converter with Computation and Context Switching:
  • Up to 43 external channels
  • Differential or single-ended ADC conversion
  • Automated math functions on input signals
  • Averaging, filter calculations, oversampling and threshold comparison
  • Four Separate Contexts (settings and results) saved and accessible separately
  • Operates in Sleep
  • Five internal analog channels
    Hardware Capacitive Voltage Divider (CVD) Support
  • Automates touch sampling and reduces software size and CPU usage
    One 10-Bit Digital-to-Analog Converters (DAC)
    Two 8-Bit Digital-to-Analog Converters (DAC)
    Two High-speed Comparators (CMP)
    Analog Peripheral Manager
  • Can be used to optimize power consumption in applications that use analog peripherals by switching them
    8-Bit Signal Routing Port
  • Provides internal ports used to interconnect digital peripherals
    Two Universal Timers
  • Two 16-bit timers can be chained together to create a combined 32-bit timer
    Four Direct Memory Access (DMA) Controllers
  • Three 16-bit dual PWMs provide six PWM outputs
    Vectored Interrupt (VI) Capability - Faster interrupt response time
  • Selectable high/low priority
  • Fixed interrupt latency of three instruction cycles
  • Programmable vector table base address
  • Backwards compatible with previous interrupt capabilities
    Low Power Mode Features
  • Sleep: < 1μA typical @ 3V
  • Doze: CPU and Peripherals Running at Different Cycle Rates (typically CPU is lower)
  • Idle: CPU Halted While Peripherals Operate
  • Sleep: Lowest Power Consumption
    Peripheral Module Disable (PMD)
    Peripheral Pin Select (PPS)
  • Enables pin mapping of digital I/O
    Communication
  • Two UART - One UART supports LIN/DMX/DALI
  • SPI/I2C
    Programming/Debugging Features
  • In-Circuit Serial Programming™ (ICSP™) via Two Pins
  • In-Circuit Debug (ICD) with Three Breakpoints via Two Pins
  • Debug Integrated On-Chip
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

PIC18F55Q71
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase