PIC18F47Q10 | Microchip Technology
We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Overview

  • Program Memory Size (KB):128
  • RAM:3615
  • Data EEPROM (bytes):1024
  • Pin Count:40
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):1.8
  • ADC Resolution Max:10
  • ADC Channels:35
  • Zero Cross Detect:True
  • Number of Comparators:2
  • SPI:2
  • I2C:2
  • Stand alone PWM:2
  • Low Power:Yes
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):1
Read more
  • PIC18 Core with 83 Instructions, 31 Stack Levels
  • Internal 64MHz oscillator
  • Operating Voltage Range:- ‘F’ Version (1.8V – 5.5V)
  • Temperature Range:- Industrial Version (-40C to 85C)- Extended Version (-40C to 125C)
  • 128 KB Flash Program Memory with self read/write capability
  • 3728 Bytes Data SRAM Memory
  • 1024 Bytes of EEPROM
  • 10-bit ADC with computation, 35 channels
  • 8 x Configurable Logic Cell (CLC)
  • 1 x 5-bit DAC
  • 2 x Comparators
  • Fixed Voltage Reference (FVR) module - 1.024V, 2.048V and 4.096V output levels
  • Hardware Capacitive Voltage Divider (CVD) for mTouch buttons/sliders
  • 1 x Zero-Cross Detect
  • 2 x I2C/SPI
  • 2 x EUSART with LIN support
  • CRC with Memory Scan
  • Windowed Watchdog Timer (WWDT)
  • 1 x Hardware Limit Timer (HLT)
  • 1 x Complementary Waveform Generator
  • 2 x standalone 10-bit PWM modules
  • 2 x Capture/Compare/PWM modules
  • Three 8-bit Timers/Counters
  • Four 16-bit Timers/Counters
  • 1 x Hardware Limit Timer (HLT)
  • Extended Watchdog Timer (WDT)
  • Doze, Idle, and Sleep Power Saving Operating Modes
  • Low Current Power-on Reset (POR)
  • Brown-out Reset (BOR)
  • Low-Power BOR (LPBOR)
  • Peripheral Pin Select
  • In-Circuit Debug Integrated On-Chip
  • In-Circuit Serial Programing (ICSP) via Two Pins
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    PIC18F47Q10
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples
    Board Design Files

    Purchase