PIC18F25J11 | Microchip Technology
We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Overview

  • Program Memory Size (KB):32
  • RAM:3800
  • Data EEPROM (bytes):0
  • Pin Count:28
  • Operation Voltage Max.(V):3.6
  • Operation Voltage Min.(V):2
  • ADC Resolution Max:10
  • ADC Channels:10
  • Zero Cross Detect:False
  • Number of Comparators:2
  • SPI:2
  • I2C:2
  • Stand alone PWM:0
  • Low Power:Yes
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
  • 13nA Deep Sleep mode (Watch Webinar)
  • 54nA Sleep mode (RAM retention)
  • 830nA Real Time Clock & Calendar operation in Sleep modes
  • 820nA Watch Dog Timer operation in Sleep modes
  • Deep Sleep mode ideal for battery applications
  • Peripheral Pin Select for mapping digital peripherals to various I/O for design flexibility
  • Hardware RTCC provides clock, calendar & alarm functions
  • Charge Time Measurement Unit (CTMU) supports capacitive touch screens
  • 2 Enhanced Capture / Compare / PWM modules
  • 2 MSSP serial ports for SPI with DMA or I2C™ communication
  • 2 Enhanced USART modules
  • Dual analog comparators
  • 10 ch, 10-bit ADC
  • Self programming Flash supports 10k erase/write cycles & 20 years retention
  • Operating voltage 2.0 - 3.6V, 5.5V tolerant digital inputs
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

PIC18F25J11
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase