PIC18F16Q40 | Microchip Technology

Overview

  • Program Memory Size (KB):64
  • RAM:4096
  • Data EEPROM (bytes):512
  • Pin Count:20
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):1.8
  • ADC Resolution Max:12
  • ADC Channels:17
  • Zero Cross Detect:True
  • Number of Comparators:2
  • SPI:2
  • I2C:1
  • Stand alone PWM:3
  • Low Power:Yes
  • Numerically Controlled Oscillator (NCO):1
  • Data Signal Modulator (DSM):1
Read more
    Four Direct Memory Access (DMA) Controllers
    Three 16-bit dual PWMs provide six PWM outputs
    Vectored Interrupt (VI) Capability - Faster interrupt response time
  • Selectable high/low priority
  • Fixed interrupt latency of three instruction cycles
  • Programmable vector table base address
  • Backwards compatible with previous interrupt capabilities
    Memory Access Partition (MAP): The Program Flash Memory can be partitioned into:
  • Application Block
  • Boot Block
  • Storage Area Flash (SAF) Block
    Device Information Area (DIA) Stores:
  • Temperature Indicator factory calibrated data
  • Fixed Voltage Reference measurement data
  • Microchip Unique Identifier
    Low Power Mode Features:
  • Sleep: < 1μA typical @ 3V
  • Doze: CPU and Peripherals Running at Different Cycle Rates (typically CPU is lower)
  • Idle: CPU Halted While Peripherals Operate
  • Sleep: Lowest Power Consumption
    Peripheral Module Disable (PMD):
  • Selectively disable hardware module to minimize active power consumption of unused peripherals
    Peripheral Pin Select (PPS):
  • Enables pin mapping of digital I/O
  • Analog-to-Digital Converter with Computation (ADCC):
  • Automated math functions on input signals such as averaging, filter calculations, oversampling and threshold comparison
  • Operates in Sleep
  • Four internal analog channels
    Hardware Capacitive Voltage Divider (CVD) Support:
  • Automates touch sampling and reduces software size and CPU usage
  • Four external inputs
    Two 8-Bit Digital-to-Analog Converter (DAC):
  • Buffered output available on two I/O pins
  • Internal connections to ADC and Comparators
    Two Comparators (CMP):
  • Four external inputs
  • Configurable output polarity
  • External output via Peripheral Pin Select
    Zero-Cross Detect (ZCD):
  • Detect when AC signal on pin crosses ground
    Voltage Reference:
  • Fixed Voltage Reference with 1.024V, 2.048V and 4.096V output levels
  • Internal connections to ADC, Comparator and DAC
    Three UART - One UART supports LIN/DMX/DALI
  • DMA compatible
  • Asynchronous UART, RS-232, RS-485 compatible
  • Programmable 1, 1.5, 2 stop bits
    Two SPI modules:
  • Configurable length bytes
  • Arbitrary length data packets
  • Transmit-without-Receive and Receive-without-transmit option
  • Transfer byte counter
  • Separate transmit and receive buffers with 2-byte FIFO and DMA capabilities
    One I2C module, SMBus, PMBus™ Compatible:
  • 7-bit and 10-bit addressing modes with address masking modes
  • Dedicated address, transmit and receive buffers and DMA capabilities
  • I2C, SMBus 2.0 and SMBus 3.0, and 1.8V input level selections
  • Multi-Master mode, including self-addressing
    Programming/Debugging Features:
  • In-Circuit Serial Programming™ (ICSP™) via Two Pins
  • In-Circuit Debug (ICD) with Three Breakpoints via Two Pins
  • Debug Integrated On-Chip
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

PIC18F16Q40
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase