PIC16F886 | Microchip Technology

Overview

  • Program Memory Size (KB):14
  • RAM:368
  • Data EEPROM (bytes):256
  • Pin Count:28
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):2
  • ADC Resolution Max:10
  • ADC Channels:11
  • Zero Cross Detect:False
  • Number of Comparators:2
  • SPI:1
  • I2C:1
  • Stand alone PWM:0
  • Low Power:No
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
  • Factory calibrated to ±1%
  • Software selectable frequency range of 8 MHz to 32 kHz
  • Software tunable
  • Two-Speed Start-Up mode
  • Fail-safe clock monitoring for critical applications
  • Clock mode switching during operation for low-power operation
  • Power-Saving Sleep mode
  • Power-on Reset (POR)
  • Selectable Brown-out Reset (BOR) voltage
  • Extended Watchdog Timer (WDT) with its own on-chip RC oscillator for reliable operation
  • In-Circuit Serial Programming™ (ICSP™) via two pins
  • In-Circuit Debug (ICD) via two pins
  • 100,000 erase/write cycle enhanced Flash program memory, typical
  • 1,000,000 erase/write cycle data EEPROM memory, typical
  • Data EEPROM retention > 40 years
  • Self-reprogrammable under software control
  • Programmable code protection
  • Peripheral Features: Device Features: 1 input only pin 25 I/O High sink/source current 25 mA Interrupt-on-pin change option
  • 1 input only pin
  • 25 I/O
  • High sink/source current 25 mA
  • Interrupt-on-pin change option
  • TMR0: 8-bit timer/counter with 8-bit prescaler
  • TMR1 enhanced: 16-bit timer/counter with prescaler, External Gate Input mode and dedicated low-power 32 kHz oscillator
  • TMR2: 8-bit timer/counter with 8-bit period register, prescaler and postscaler
  • Capture/Compare/PWM (CCP) module
  • Enhanced Capture/Compare/PWM (ECCP) module with auto-shutdown and PWM steering
  • Master Synchronous Serial Port (MSSP) module SPI™ mode, I2C™ mode with address mask capability
  • Supports RS-485, RS-232 and LIN compatibility
  • Auto-Baud Detect
  • Auto-wake-up on Start bit
  • Ultra Low-Power Wake-up (ULPWU)
  • 10-bit 11 channel Analog-to-Digital (A/D) Converter
  • Programmable on-chip Voltage Reference (CVREF) module (% of VDD)
  • Fixed 0.6 Vref
  • Comparator inputs and outputs externally accessible
  • SR Latch mode
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

PIC16f886
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase