PIC16F722 | Microchip Technology

Overview

Alternate products
Compare Products (2)
  • Program Memory Size (KB):3.5
  • RAM:128
  • Data EEPROM (bytes):0
  • Pin Count:28
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):1.8
  • ADC Resolution Max:8
  • ADC Channels:11
  • Zero Cross Detect:False
  • Number of Comparators:0
  • SPI:1
  • I2C:1
  • Stand alone PWM:0
  • Low Power:Yes
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
  • Mid-Range core with 35 Instruction, 8 Stack Levels
  • Flash Program Memory
  • Internal 16MHz oscillator
  • I²C™, SPI, AUSART
  • 2 X CCP (Caputure/Compare/PWM)
  • 11 Channel 8b ADC
  • 25mA Source/Sink current I/O
  • One 8-bit Timer (TMR0)
  • Two 16-bit Timer (TMR1/TMR2)
  • Watchdog Timer (WDT)
  • Enhanced Power-On/Off-Reset
  • Brown-Out Reset (BOR)
  • In Circuit Serial Programming™ (ICSP™)
  • Built-in mTouch™ capacative sensing module
  • Wide Operation Voltage Variant ‘F’ (1.8V – 5.5V)
  • eXtreme Low Power (XLP) ‘LF’ Variant (1.8V – 3.6V)
  • The PIC16F/LF722 & PIC16F/LF722A are electrically identical
  • The ''A'' variants are provided at reduced pricing
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

PIC16F722
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase