PIC16F676 | Microchip Technology

PIC16F676

Status: In Production
Newer Device Available PIC16F18324

Overview

Alternate products
Compare Products (2)
  • Program Memory Size (KB):1.75
  • RAM:64
  • Data EEPROM (bytes):128
  • Pin Count:14
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):2
  • ADC Resolution Max:10
  • ADC Channels:8
  • Zero Cross Detect:False
  • Number of Comparators:1
  • SPI:0
  • I2C:0
  • Stand alone PWM:0
  • Low Power:No
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
  • 128 bytes of EEPROM Data Memory
  • programmable pull-up resistors
  • individually selectable analog channels
  • ICD2 programming support or debugging support with optional header adapter
  • 8 oscillator sellections including precision 4 MHz RC oscillator with programmable calibration and Power-on Reset
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

PIC16F676
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase