PIC16F610 | Microchip Technology

Overview

  • Program Memory Size (KB):1.75
  • RAM:64
  • Data EEPROM (bytes):0
  • Pin Count:14
  • Operation Voltage Max.(V):15
  • Operation Voltage Min.(V):2
  • ADC Resolution Max:0
  • ADC Channels:0
  • Zero Cross Detect:False
  • Number of Comparators:2
  • SPI:0
  • I2C:0
  • Stand alone PWM:0
  • Low Power:No
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
  • Flash Program Memory
  • Internal 4/8MHz oscillator
  • Comparator with hysterisis (user configurable)
  • Mid-Range core with 35 Instruction, 8 Stack Levels
  • 25mA Source/Sink current I/O
  • One 8-bit Timer (TMR0)
  • One 16-bit Timer (TMR1)
  • Watchdog Timer (WDT)
  • Enhanced Power-On/Off-Reset
  • Brown-Out Reset (BOR)
  • In Circuit Serial Programming (ICSP)
  • Wide Operating Voltage (2.0V – 5.5V)
  • High Voltage PIC16HV610 variant (2.0V – User Defined) with internal shunt regulator
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

PIC16F610
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase