Flash Program Memory with self read/write capability
Internal 8MHz oscillator
Dual Op Amp Module with 3MHz GBWP
Dual Analog Comparator Module
8 Channel 8 bit ADC
Brown-Out Reset (BOR)
On-board Watchdog Timer
One 8-bit Timer
25mA Source/Sink current I/O
In Circuit Serial Programming (ICSP)
Low Standby Current: 100 nA @ 2.0V, typical
Wide Operating Voltage (2.0V – 5.5V)
eXtreme Low Power (XLP)
The PIC16F527 combines the flexiblity of integrated Analog with the intelligence of a PIC® Microcontroller to create a low cost MCU suitable for a wide range of applications. With an on-board ADC, dual Op Amps, and two Comparators, the PIC16F527 offers an excellent solution for signal conditioning and sensing applications.
MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development.
MPLAB® Extensions for Microsoft® Visual Studio Code® (VS Code®) is a collection of VS Code extensions that combines the power of the MPLAB development ecosystem with the versatility of VS Code. Whether you are a new or existing client, MPLAB Extensions for VS Code provides you with a seamless, flexible and efficient development environment with comprehensive support for designs based on our devices.
The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs), Microprocessors (MPUs) and dsPIC® Digital Signal Controllers (DSCs).
The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC® , AVR, SAM and CEC flash microcontrollers and microprocessors.
The MPLAB ICE 4 in-circuit emulator system boosts productivity with feature-rich programming and debugging for PIC®, AVR® and SAM devices and dsPIC® Digital Signal Controllers (DSCs).
The MPLAB® PICkit™ 5 in-circuit debugger/programmer enables quick prototyping and portable, production-ready programming for all Microchip devices, including PIC® microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs), AVR® and SAM devices and Arm® Cortex®-based microprocessors (MPUs).
The MPLAB® ICD 5 In-Circuit Debugger/Programmer offers advanced connectivity and power options for developers of designs based on PIC®, AVR® and SAM devices and dsPIC® Digital Signal Controllers (DSCs).
The MPLAB. PM3 Universal Device Programmer operates with a PC or as a stand-alone unit, and programs Microchips entire line of PICmicro.devices as well as the latest dsPIC30F DSC devices.
The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs), Microprocessors (MPUs) and dsPIC® Digital Signal Controllers (DSCs).
The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC® , AVR, SAM and CEC flash microcontrollers and microprocessors.
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.