PIC16F1787 | Microchip Technology

Overview

  • Program Memory Size (KB):14
  • RAM:1024
  • Data EEPROM (bytes):256
  • Pin Count:40
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):1.8
  • ADC Resolution Max:12
  • ADC Channels:15
  • Zero Cross Detect:False
  • Number of Comparators:4
  • SPI:1
  • I2C:1
  • Stand alone PWM:0
  • Low Power:Yes
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
  • Enhanced Mid-Range Core with 49 Instruction, 16 Stack Levels
  • Flash Program Memory with self read/write capability
  • 256 Bytes of EEPROM
  • Internal 32MHz oscillator
  • 3 x PSMC (Programmable Switch Mode Controller)- Dedicated 16bit PWM- Digital and/or analog feedback control of PWM frequency- Dead-band control / auto-shutdown & restart
  • 4 x Fast Comparators with selectable Voltage Reference
  • 3 x Operation Amplifiers (rail-to-rail in and out)
  • 14 x 12-bit ADC with Voltage Reference
  • 8-bit DAC
  • MI2C / SPI / EUSART w/auto baud
  • 3 x Compare-Capture-PWM
  • Two 8-bit Timers (TMR0/TMR2)
  • One 16-bit Timer (TMR1)
  • Extended Watchdog Timer (EWDT)
  • Wide Operating Voltage Range:- ‘F’ Version (2.3V – 5.5V)- Low Power ‘LF’ variant (1.8V – 3.6V)
  • 25mA Source/Sink current I/O
  • Enhanced Power-On/Off-Reset
  • Brown-Out Reset (BOR)
  • In Circuit Serial Programming (ICSP)
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

PIC16F1787
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase