PIC16F1764 | Microchip Technology

Overview

  • Program Memory Size (KB):7
  • RAM:512
  • Data EEPROM (bytes):0
  • Pin Count:14
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):1.8
  • ADC Resolution Max:10
  • ADC Channels:8
  • Zero Cross Detect:True
  • Number of Comparators:2
  • SPI:1
  • I2C:1
  • Stand alone PWM:2
  • Low Power:Yes
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):1
Read more
  • Flash Program Memory with self read/write capability
  • PIC16 Mid-Range Core, 32 MHz oscillator
  • 128 B of non-volatile data storage
  • 100K erase / write cycles
  • Op Amps: Up to 2
  • Ramp Generation
  • 5-bit DAC: Up to 2
  • 10-bit DAC: Up to 2
  • 10-bit Analog-to-Digital Converter (ADC): Up to 12 channels
  • Complementary Output Generator (COG): Up to 2
  • Data Signal Module (DSM): Up to 2
  • 3 x Configurable Logic Cell (CLC)
  • PWMs: Up to two 10-bit and two 16-bit
  • High Current Drive I/Os: Up to 100mA capacity
  • Zero Cross Detect (ZCD)
  • Wide Operating Voltage of PIC16F1764 variant (2.3V – 5.5V)
  • Enhanced Low-Voltage PIC16LF1764 variant (1.8V - 3.6V)
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    PIC16F1764
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Purchase