PIC16F1717 | Microchip Technology

Overview

  • Program Memory Size (KB):14
  • RAM:1024
  • Data EEPROM (bytes):0
  • Pin Count:40
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):1.8
  • ADC Resolution Max:10
  • ADC Channels:28
  • Zero Cross Detect:True
  • Number of Comparators:2
  • SPI:1
  • I2C:1
  • Stand alone PWM:2
  • Low Power:Yes
  • Numerically Controlled Oscillator (NCO):1
  • Data Signal Modulator (DSM):0
Read more
  • 14 KB Flash Program Memory
  • 1 KB Data SRAM
  • 128 B of Non-volatile Data Storage
  • 36 I/O Pins
  • Four 8-bit Timers / One 16-bit Timer
  • 2 x High-Speed Comparators
  • 2 x Op Amps
  • 28ch x 10-bit ADC
  • One 8-bit DAC and One 5-bit DAC
  • Zero Cross Detect
  • 2 x CCP / 2 x PWM
  • 1 x COG
  • 1 x EUSART
  • 1 x I2C/SPI
  • 4 x CLC
  • 1 x NCO
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    PIC16F1717
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples

    Purchase