PIC16F1703 | Microchip Technology
We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Overview

  • Program Memory Size (KB):3.5
  • RAM:256
  • Data EEPROM (bytes):0
  • Pin Count:14
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):1.8
  • ADC Resolution Max:10
  • ADC Channels:8
  • Zero Cross Detect:True
  • Number of Comparators:0
  • SPI:1
  • I2C:1
  • Stand alone PWM:0
  • Low Power:Yes
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
  • 3.5 KB Flash Program Memory
  • 256 Bytes Data SRAM
  • 128 B of Non-volatile Data Storage
  • 12 I/O Pins
  • Two 8-bit Timers / One 16-bit Timer
  • 2 x Op Amps
  • 8ch x 10-bit ADC
  • Zero Cross Detect
  • 2 x CCP
  • 1 x I2C/SPI
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    PIC16F1703
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples
    Board Design Files

    Purchase