PIC16F15323 | Microchip Technology

Overview

  • Program Memory Size (KB):3.5
  • RAM:256
  • Data EEPROM (bytes):0
  • Pin Count:14
  • MVIO Pins:0
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):1.8
  • ADC Resolution Max:10
  • ADC Channels:11
  • Zero Cross Detect:True
  • Number of Comparators:2
  • SPI:1
  • I2C:1
  • Stand alone PWM:4
  • Low Power:Yes
  • Numerically Controlled Oscillator (NCO):1
  • Data Signal Modulator (DSM):0
Read more
  • Enhanced Mid-range Core with 49 Instruction, 16 Stack Levels
  • Flash Program Memory with self read/write capability
  • eXtreme Low Power (XLP)
  • IDLE and DOZE low power modes
  • Peripheral Module Disable (PMD)
  • Peripheral Pin Select (PPS)
  • 4x 10-bit PWMs
  • 2x Capture, Compare, PWM (CCP)
  • Complementary Waveform Generator (CWG)
  • Numerically Controlled Oscillator (NCO)
  • 4x Configurable Logic Controller (CLC)
  • 11 Channel 10-bit ADC with Voltage Reference
  • 5-bit Digital to Analog Converter (DAC)
  • 2x Comparators
  • 1x 8-bit Timers (TMR0/TMR2)
  • 2x 16-bit Timer (TMR1)
  • Window Watchdog Timer (WWDT)
  • Enhanced Power-On/Off-Reset
  • Low-Power Brown-Out Reset (LPBOR)
  • Programmable Brown-Out Reset (BOR)
  • In Circuit Serial Programming (ICSP)
  • PIC16LF15323 (1.8V – 3.6V)
  • PIC16F15323 (2.3V – 5.5V)
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    PIC16F15323
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Reference Designs
    Code Examples

    Purchase