PIC16F15244 | Microchip Technology

Overview

  • Program Memory Size (KB):7
  • RAM:512
  • Data EEPROM (bytes):0
  • Pin Count:20
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):1.8
  • Max ADC Resolution (bits):10
  • ADC Channels:12
  • Zero Cross Detect:False
  • Number of Comparators:0
  • SPI:1
  • I2C:1
  • Stand alone PWM:2
  • Low Power:Yes
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
    Enhanced Mid-range Core with 49 Instructions, 16 Stack Levels
    Flash Program Memory with Self Read/Write Capability
    Low Power and System Flexibility
  • eXtreme Low Power (XLP)
  • Peripheral Pin Select (PPS)
    Communication
  • EUSART(UART)
  • MSSP(SPI/I2C)
    Intelligent Analog
  • 12 Channel 10-bit ADC with Voltage Reference (ADC)
    Timing and Measurement
  • 1x 8/16-bit Timer (TMR0)
  • 1x 16-bit Timer (TMR1)
  • 1x 8-bit Timer (TMR2)
    Waveform Control
  • 2x 10-bit PWMs
  • 2x Capture, Compare, PWM (CCP)
    Safety and Monitoring
  • Watchdog Timer (WDT)
  • Enhanced Power-On/Off-Reset
  • Programmable Brown-Out Reset (BOR) with fast recovery
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

PIC16F15244
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase