PIC16C717 | Microchip Technology

Overview

Alternate products
Compare Products (2)
  • Program Memory Size (KB):3.5
  • RAM:256
  • Data EEPROM (bytes):0
  • Pin Count:18
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):2.5
  • ADC Resolution Max:10
  • ADC Channels:6
  • Zero Cross Detect:False
  • Number of Comparators:0
  • SPI:1
  • I2C:1
  • Stand alone PWM:0
  • Low Power:No
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
  • Programmable BOR, Programmable LVD, on-chip bandgap voltage reference, Master mode I²C™, Half-Bridge & Full-Bridge PWM w/ deadband control, dual speed INTRC oscillator (4 MHz/37 kHz)
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

PIC16C717
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase