PIC16C621 | Microchip Technology

Overview

Alternate products
Compare Products (2)
  • Program Memory Size (KB):1.75
  • RAM:80
  • Data EEPROM (bytes):0
  • Pin Count:18
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):2.5
  • ADC Resolution Max:0
  • ADC Channels:0
  • Zero Cross Detect:False
  • Number of Comparators:2
  • SPI:0
  • I2C:0
  • Stand alone PWM:0
  • Low Power:No
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
  • A newer device is available. Please try PIC16F18444.
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    PIC16C621
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples

    Purchase