PIC12F1571 | Microchip Technology

Overview

  • Program Memory Size (KB):1.75
  • RAM:128
  • Data EEPROM (bytes):0
  • Pin Count:8
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):1.8
  • ADC Resolution Max:10
  • ADC Channels:4
  • Zero Cross Detect:False
  • Number of Comparators:1
  • SPI:0
  • I2C:0
  • Stand alone PWM:3
  • Low Power:Yes
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
  • Enhanced Mid-range Core with 49 Instruction, 16 Stack Levels
  • Flash Program Memory with self read/write capability
  • 128 B of Non-volatile Data Storage
  • Internal clock speeds from 31kHz to 32MHz
  • 3x Standalone 16-bit PWMs
  • Complementary Waveform Generator (CWG)
  • 4 Channel 10-bit ADC with Voltage Reference
  • 5-bit Digital to Analog Converter (DAC)
  • Comparator
  • 2x 8-bit Timers (TMR0/TMR2)
  • 1x 16-bit Timer (TMR1)
  • Three additional 16-bit Timers available using the 16-bit PWMs
  • Extended Watchdog Timer (WDT)
  • Enhanced Power-On/Off-Reset
  • Low-Power Brown-Out Reset (LPBOR)
  • Programmable Brown-Out Reset (BOR)
  • In Circuit Serial Programming (ICSP)
  • Wide Operation Voltage Variant ‘F’ (1.8V – 5.5V)
  • eXtreme Low Power (XLP) ‘LF’ Variant (1.8V – 3.6V)  
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

PIC12F1571
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase