PIC10F200 | Microchip Technology

Overview

Newer products
Compare Products (3)
  • Number of Comparators:0
  • ADC Resolution b (bits):0
  • Data EEPROM (bytes):0
  • Data Signal Modulator (DSM):0
  • MVIO Pins:0
  • Numerically Controlled Oscillator (NCO):0
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):2
  • RAM B (byte):16
  • Program Memory Size (KB):0.375
  • Low Power:No
  • ADC Channels:0
  • Pincount:6
  • Stand alone PWM:0
  • Zero Cross Detect:0
Read more
  • Programmable code protection
    • One 8-bit timer (TMR0)
      Low power (100nA) sleep current
    • 25 mA source/sink current I/O
      In Circuit Serial Programming™ (ICSP™) capability
    • 8-bit wide data path
      Watchdog timer (WDT)
    • In-Circuit debugging support
    Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    PIC10F200
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples
    Board Design Files

    Purchase