Plug ‘n Play installation (installer does not have to open unit)
Regulatory compliance: IEEE 802.3at (PoE, RoHS compliant, WEEE compliant, CE
Surge protection: GR-1089-CORE Issue 6, ITU-T K.20 6 kV on AC lines
Other standards: Dust and water intrusion - IEC60529, Level IP66; NEMA 250
Complies with the latest EMI and safety standards
The 4 ports outdoor PoE switch provides up to 60 Watts of power over Ethernet and offers a IEEE 802.3at-compliant solution for outdoor WLANs, outdoor IP cameras, or outdoor P2P radios. With VLAN and RADIUS support, the PDS-104GO brings improved security and performance. It provides better safety through centralized management of user profiles and authorized system access. By regulating network traffic in each VLAN, the switch offers increased network performance. There is no need to open the unit during installation. Deployment is simple and straightforward. In addition, it enables remote monitoring and control of the devices’ status, including remote reset. The switch extends the reach between the switch and powered devices by an additional 100 meters, to a maximum of 200 meters—a major benefit in many applications. It offers lightning protection to the switch itself and to the indoor network.
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.