PCI11101 | Microchip Technology

Overview

Alternate products
Compare Products (5)
  • PCI:PCIe Peripheral
  • Temp Range Min (°C):-40
  • Temp Range Max (°C):85
    Highly integrated PCIe Peripheral sub-system
    Integrated PCIe physical interfaces
  • 4-lane (4x8GT/s) upstream port
  • 2-lane (2x8GT/s) downstream port
    Integrated USB 3.2 Gen 2 (10Gbps) physical interfaces
  • USB host controller
  • USB 3.2 Gen 2, USB 2.0 HS/FS/LS
    Comprehensive power management features
  • PCIe 3.1 LPSS (Low Power Sub States): L1.off, L1.snooze
    Additional features
  • Multifunction GPIOs
  • Programmable pin multiplexer
  • SPI slave interface
  • SMBus slave interface
  • SMBus master interface
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

PCI11101
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase