MTCH810 | Microchip Technology

Overview

  • Communication:I²C™
  • Environmental:Operating: -40C to +85C
    • 14 Haptic effect commands
    • I2C™Compatible Control Interface
    • Wide Operating Voltage: 2.3V-5.5V
    • Minimal Number of External Components
    • Low-Power Consumption when Idle
    • Operating Temperature: -40°C to +85°C
The MTCH810 is a single channel Haptic driver.
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

MTCH810
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase