MSC035SMA070 | Microchip Technology

MSC035SMA070

Status: In Production
700V, 35 mOhm, Discrete mSiC™ MOSFET

Overview

  • Drain Source Voltage (V) [max]:700
  • Continuous Drain Current [I(D)] (max) (A):65-77
  • On-State Resistance (milliohms) [typ] (mΩ):35
  • Junction Temperature (°C) [max] (°C) °C (degrees Celsius):-55 - 175°C
  • Package Type:D3PAK, TO-247, TO-247-4L, TO-247-4L Notch, Die
  • Low capacitances and low gate charge
  • Fast switching speed due to low internal gate resistance (ESR)
  • Stable operation at high junction temperature, TJ(max) = 175°C
  • Fast and reliable body diode
  • Superior avalanche ruggedness
  • RoHS compliant
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

MSC035SMA070
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Reference Designs
Code Examples
Board Design Files

Purchase